Combination type 1/2 protective device - FLT-SEC-ZP-3C-255/7,5 - 1074739

Lightning current arrester, in acc. with type 1/class I, for 3-phase power supply networks, with combined N and PE (L1, L2, L3, PEN). Suitable for equipotential bonding in systems without external lightning protection with and without overhead line supply. For mounting on 40 mm busbar systems.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Fast and error-free installation, thanks to direct mounting on 40 mm rail system
  • Fits in every distribution board, thanks to flexible overall width of just 47 mm or 52 mm
  • Mounts securely and without tools through a universal interlock on a 5 mm and 10 mm rail thickness
  • No line follow current, thanks to an innovative spark gap
Logo

Key Commercial Data

Orderkey 1074739
Packing unit 1
Catalog page Page 45 (C-4-2019)
GTIN 4055626775296
Custom tariff number 85363090

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback