Flush-type connector - SACC-CI-M8FSD-4P SMD R32 - 1068453

Flush-type connector, 4-position, Socket, straight, M8, D-coded, PCB mounting, SMD, The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Reduced mounting costs thanks to two-piece device connector
  • Packaging available for automated pick and place assembly
  • All common pin assignments and codings available
  • Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
  • Additional gasket for the device when not plugged in

Key Commercial Data

Orderkey 1068453
Packing unit 1 pc
Minimum order quantity 100 pc
GTIN 4055626801902
Weight per Piece (excluding packing) 5.200 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback