Zack marker strip - ZB 6,6,LGS:FORTL.ZAHLEN - 1052345

The figure shows versions ZB 6,6 - UNPRINTED, -LGS:CONSEC.NOS, -QR:CONSEC.NOS and -SO/CMS

Zack marker strip, Strip, white, labeled, can be labeled with: CMS-P1-PLOTTER, printed horizontally: Consecutive numbers 1 - 10, 11 - 20, etc. up to 91 - 100, mounting type: snap into tall marker groove, for terminal block width: 6.6 mm, lettering field size: 6.6 x 10.5 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • Labeling service: Phoenix Contact can custom-label all zack marker strip markers according to your requirements
  • The ZB zack marker strip system is a marking solution for modular terminal blocks and electronics modules with tall marker grooves

Key Commercial Data

Orderkey 1052345
Packing unit 1 pc
Minimum order quantity 10 pc
Catalog page Page 127 (C-3-2017)
Weight per Piece (excluding packing) 1.500 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback