new

Front plate - ECS-P-122X169-S-UV-1M12 GY - 1050381

Screw locking one female M12 faceplate of the ECS Family. IP66/67/69 rated when mated with associated enclosure. Color: Grey (7042), Width: 163 mm, Height: 30 mm, Depth: 62 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Part of the EnviroCase System
  • Suitable for outdoor/indoor applications
  • IP66/IP67 rated with faceplate secured to the base
  • Common M12 connector interface

Key Commercial Data

Orderkey 1050381
Packing unit 1 pc
GTIN 4055626666228
Weight per Piece (excluding packing) 120.000 g
Custom tariff number 85389099
Country of origin US (United States)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback