Type 2 surge arrester - VAL-MS 1500DC-PV/2+V - 1033708

Surge protective device for 2-pos. isolated and grounded 1500 V DC PV systems, for DIN rail mounting, 3-pos. base element, three pluggable temperature-monitored protective elements, status message on each plug.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Increased safety, thanks to compliance with standard EN 50539-11
  • Reliable contact, thanks to integrated rotating latch
  • Easy replacement, thanks to plug-in arresters
  • Optimum inverter protection, thanks to low protection level
  • Efficient replacement of defective plugs, thanks to visual status indicator
  • Protection against mismatching, thanks to keyed plugs and base elements

Key Commercial Data

Orderkey 1033708
Packing unit 1 pc
Catalog page Page 73 (C-4-2019)
GTIN 4055626540351
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85354000
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback