Power cable - SAC-4P-MRS/ 3,0-PUR PE SCO - 1029445

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug angled M12 SPEEDCON, S-coded, on free cable end, cable length: 5 m, for AC current up to 12 A/630 V

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 12 A and 630 V AC
  • Protection against incorrect connection using special S-coding
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1029445
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4055626530673
Weight per Piece (excluding packing) 360.000 g