AC charging cable - EV-T1G3C-1AC32A-8,3MTES-CP - 1029076

AC charging cable with vehicle connector, open cable end, Type 1, IEC 62196-2, SAE J1772, 32 A / 250 V (AC), Design line C-Line, black, straight, Mating face: black, Handle area: gray

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Product Description

AC charging cable with Vehicle Connector and open cable end for charging electric vehicles (EV) with alternating current (AC) via type 1 Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO TS 16949
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
  • Tested in accordance with selected tests of automotive standards LV124, LV214, LV215-2
  • Reliable function of the locking lever with additional seal
  • Consistent watertightness prevents water ingress in the cable

Key Commercial Data

Orderkey 1029076
Packing unit 1 pc
Weight per Piece (excluding packing) 3,120.000 g
Custom tariff number 85444290
Country of origin SKR (SKR)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback