TFMC 1,5/ 6-ST-3,5 GY7035 - 1019886

The figure shows a 10-position version

PCB connector, number of positions: 6, pitch: 3.5 mm, connection method: Push-in spring connection, color: light gray, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Potentials can be easily looped through – ideal for BUS applications
  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
Logo Logo Logo

Key Commercial Data

Orderkey 1019886
Packing unit 1
GTIN 4055626507477
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback