Connecting cable - FOC-17P12-17P12-GL02/20 - 1019181

M17 MPO series pre-assembled FO plug assembly: 12-pos. plug-plug, multi-mode fiberglass G62.5/125um OM1, with screw connection, length of FO cable: 20 m, IP67 degree of protection after being inserted, fixed installation in cable ducts, underground cable ducts and cable protection pipes for indoor/outdoor use

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Downloads

Cable type

Cable type Multimode fiberglass
Fixed cable length 20 m
Cable weight 40.00 kg/km
Type of cable Non-metal armored fiber optic cable for indoor/outdoor applications
Attenuation ≤ 1.2 dB (1300 nm)
< 3.5 dB (with 850 nm)
< 0.6 dB (Plug)
Number of fibers 12
Fiber 62.5/125 µm OM1
Fiber type Multimode fiberglass 62.5/125 µm
Smallest bending radius, fixed installation 80 mm
Back to top

Ambient conditions

Ambient temperature (operation) -40 °C ... 85 °C
Back to top

External sheath

Outer sheath, material LSZH
External sheath, color black
External diameter 7.5 mm
Back to top

Mechanical properties

Lateral pressure, long-term 300.00 N/cm
Tensile strength short-term/long-term 1500 N / 800N
Back to top

General

Conductor length 20 m
Cable weight 40.00 kg/km
Transmission characteristics (category) OM1
Degree of protection IP65/IP67
Ferrule material PPS
Back to top

Behavior in fire

Halogen-free according to IEC 60754-1
Back to top

Standards and Regulations

Halogen-free according to IEC 60754-1
Shock 50g, in accordance with IEC 61300-2-9
Back to top

Environmental Product Compliance

China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”
Back to top

Classifications

ECLASS

ECLASS 10.0.1 27061803
ECLASS 11.0 27061803
ECLASS 9.0 27061803
Back to top

ETIM

ETIM 7.0 EC000034
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

  • Create PDF
  • Send by Email
  • Feedback