Power cable - SAC-3P-15,0-PVC/FSS PE SCO - 1019123

Power cable, 3-position, PVC, black, free cable end, on Socket straight M12 SPEEDCON, S-coded, cable length: 15 m, for AC current up to 16 A/230 V

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 16 A and 230 V AC
  • Protection against incorrect connection using special S-coding
  • Save time, thanks to installation with SPEEDCON fast locking system
Logo

Key Commercial Data

Orderkey 1019123
Packing unit 1
GTIN 4055626505084
Custom tariff number 85444290

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback