Network cable - NBC-MSX/15,0-94S/FSX-8QO SCO - 1015954

No picture available

Network cable, Ethernet CAT6A (10 Gbps), 8-position, PUR, water blue RAL 5021, shielded, Plug straight M12 SPEEDCON / IP67, coding: X, on 1414586 SACC-FSX-8QO SH ETH SCO, cable length: 15 m

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 1015954
Packing unit 1 pc
Minimum order quantity 15 pc
GTIN 4055626497723
Weight per Piece (excluding packing) 920.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback