Type 2 surge arrester - PRT-PV-P-1500/20-550 - 1013424

Surge protective device for space-saving PCB installation, in accordance with type 2 / CLASS II, for 2-pol isolated 1500 V DC voltage systems, with integrated remote indication contact in each plug, status indication on the module

Price:

Overview

Technical data

Downloads

Drawings



Drilling diagram  

Drilling diagram

Dimensional drawing  

Dimensional drawing



Circuit diagram  

Circuit diagram

Back to top

Dimensions

Height 44 mm
Width 18.8 mm
Depth 41.9 mm (Without pin length)
Back to top

Ambient conditions

Degree of protection IP00
Ambient temperature (operation) -40 °C ... 85 °C
Altitude ≤ 5000 m (Standard insulation)
≤ 3000 m (Reinforced insulation)
Permissible humidity (operation) 5 % ... 95 %
Shock (operation) 25g ()
Vibration (operation) 5g (10 ... 500 Hz / 2.5 h / X, Y, Z)
Back to top

General

IEC test classification PV
EN type PV
SPD failure behavior OCM
Installation location Interior
Accessibility Accessible
Installation location of the disconnect device Internal
Mounting type PCB mounting
Color traffic grey A RAL 7042
Housing material PBT 10 % GF/PA 6.6
Degree of pollution 2
Flammability rating according to UL 94 V-0
Back to top

Additional descriptions

Note
Back to top

Protective circuit DC voltage side (DC)

Maximum continuous operating voltage UCPV 750 V DC (Single)
1500 V DC (2 serial connections)
Short-circuit current rating ISCPV 2000 A
Continuous operating current ICPV ≤ 20 µA (2 serial connections)
Residual current IPE ≤ 100 µA (Ucpv/Single)
≤ 100 µA ()
Nominal discharge current (8/20) µs 20 kA
Maximum discharge current Imax (8/20) µs 40 kA
Voltage protection level Up ≤ 2.4 kV (Single)
≤ 4.6 kV (2 serial connections)
Response time tA ≤ 25 ns
Insulation resistance Riso > 5 MΩ ()
Max. backup fuse with branch wiring 125 A (aR)
Back to top

Indicator/remote signaling

Switching function normal/deterioration
Operating voltage 30 V AC
30 V DC
Operating current 1 A AC
1 A DC
Back to top

Standards and Regulations

Standards/regulations EN 50539-11 2013
IEC 61643-11 2011
IEC 61643-11 2013
Back to top

Classifications

eCl@ss

eCl@ss 10.0.1 27130805
eCl@ss 11.0 27130805
eCl@ss 8.0 27130805
eCl@ss 9.0 27130805
Back to top

ETIM

ETIM 5.0 EC000941
ETIM 6.0 EC000941
ETIM 7.0 EC000941
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

  • Create PDF
  • Send by Email
  • Feedback