Power cable - SAC-4P-MRT/ 0,5-PUR/FRT SCO - 1007367

Power cable, 4-position, PUR halogen-free, Plug angled M12 SPEEDCON, T-coded, on Socket angled M12 SPEEDCON, T-coded, cable length: 0.5 m

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: DC connectors for up to 12 A and 63 V DC
  • Protection against incorrect connection using special T-coding
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1007367
Packing unit 1
GTIN 4055626479743
Custom tariff number 85444290

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback