Marking card for terminal marking - SBS 8:FORTL.ZAHLEN - 1007031

Marking card for terminal marking, Card, white, labeled, printed horizontally: Front 1 - 10, back 11 - 20 or front 21 - 30, back 31 - 40, etc., mounting type: snap into tall marker groove, snap into flat marker groove, for terminal block width: 8 mm, lettering field size: 6 x 8.1 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Key Commercial Data

Orderkey 1007031
Packing unit 1 pc
GTIN 4017918012748
Weight per Piece (excluding packing) 5.700 g
Custom tariff number 39207380
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback