AC charging cable - EV-GBG3C-1AC32A-7,5M6,0ESBK01 - 1003678

AC charging cable with Vehicle Connector, open cable end, with protective cap, GB/T, GB/T 20234.2-2015, GB/T 18487.1-2015, 32 A / 250 V (AC), design line C-Line, cable: 7.5 m, black, straight, NOTE: Cable management may be required., mating face: black, handle area: gray

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Product Description

AC charging cable with Vehicle Connector and open cable end for charging electric vehicles (EV) with alternating current (AC) via GB/T Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
  • Tested in accordance with selected tests of automotive standards LV124, LV214, LV215-2
  • Reliable function of the locking lever with additional seal
  • Consistent longitudinal water tightness prevents water ingress in the cable

Key Commercial Data

Orderkey 1003678
Packing unit 1
GTIN 4055626472317
Custom tariff number 85444290

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback