Thermomagnetic device circuit breaker - TMC 1 F1 100 2,0A - 0914099

Thermomagnetic device circuit breaker, number of positions: 1, connection method: Screw connection, cross section: 0.2 mm²- 6 mm², AWG: 24 - 10, nominal current: 2 A, width: 12.5 mm, fuse type: Automatic device, mounting type: DIN rail: 35 mm, Color: black

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 0914099
Packing unit 1 pc
Catalog page Page 282 (CL-2002)
Weight per Piece (excluding packing) 68.800 g
Custom tariff number 85362010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback