Fuse holder - SI-H 25MM - 0913553

The figure shows a similar product

Fuse holder, with shock protection, for covering open fuse contacts, length: 25.5 mm, width: 13 mm, height: 24.5 mm, color: black

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 0913553
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4017918008543
Weight per Piece (excluding packing) 2.356 g
Custom tariff number 85389099
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback