Electronic device circuit breaker - ECP-E3 2A - 0912042

Electronic device circuit breaker, Number of positions: 1, Connection method: Screw connection, Width: 12.5 mm, Fuse type: electronic, Fuse type: Automatic device, Mounting type: On base element, Color: black

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Includes the advantages of current limitation
  • Output voltage of switched-mode power supply unit remains stable
  • Sufficient supply of all error-free load circuits
  • Application - all aspects of the switched-mode power supply unit
  • In addition, the ECP-E2 can be controlled remotely by the control input (12), e.g., by means of a PLC
  • Responds faster than switched-mode power supply unit to overload and short circuit

Key Commercial Data

Orderkey 0912042
Packing unit 1 pc
Catalog page Page 325 (C-4-2017)
GTIN 4046356144223
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85362010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback