Electronic device circuit breaker - ECP 10 - 0912020

Electronic device circuit breaker, connection method: pluggable, width: 12.5 mm, fuse type: electronic, fuse type: Automatic device, mounting type: on base element, Color: black



Technical data





Your advantages

  • Can be plugged onto TMCP SOCKET M base
  • Design width of just 12.5 mm
  • Operating or error state indicated by LED and integrated signal contacts
  • Capacitive loads can be switched on and loads are only switched off in the event of an overload or short circuit
  • Selective protection of all 24 V DC load circuits at switched-mode power supply units
  • Combination of active electronic current limitation and proven circuit breaker technology including electrical isolation
  • Residual current always limited to 1.8 times the nominal current

Key Commercial Data

Orderkey 0912020
Packing unit 1 pc
Minimum order quantity 5 pc
Catalog page Page 325 (C-4-2017)
Weight per Piece (excluding packing) 73.040 g
Custom tariff number 85362010
Country of origin DE (Germany)


586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback