Junction box - E S4 A 260X300X200 - 0899627

Junction box, material: Stainless steel 304 / 1.4301, surface resistance: brushed, silver, 260 mm x 300 mm x 200 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Mounting plate

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Innovative product range of high-quality stainless steel housings as the basis for individual terminal boxes
  • Reduced assembly and approval effort thanks to ready-equipped terminal boxes
  • Flange plates possible on four sides of the housing, including seal protection
  • Housing adjustments using threads, bore holes, and rectangular cutouts with consideration given to normative specifications

Key Commercial Data

Orderkey 0899627
Packing unit 1
Catalog page Page 630 (C-3-2019)
GTIN 4055626286693
Custom tariff number 94032080

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback