Terminal box - E1 S4 A 300X500X160 - 0899612

Terminal box, With flange plate fixing, below, material: Stainless steel 304 / 1.4301, surface resistance: brushed, silver, 300 mm x 500 mm x 160 mm, type of locking: Screw-on cover, scope of supply - ATD: Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Flange plates

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Innovative product range of high-quality stainless steel housings as the basis for individual terminal boxes
  • Reduced assembly and approval effort thanks to ready-equipped terminal boxes
  • Flange plates possible on four sides of the housing, including seal protection
  • Housing adjustments using threads, bore holes, and rectangular cutouts with consideration given to normative specifications

Key Commercial Data

Orderkey 0899612
Packing unit 1
Catalog page Page 527 (C-3-2017)
GTIN 4055626286549
Custom tariff number 94032080

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback