Conductor marking - UCT-WMCO 2,9 (18X4) YE - 0831205

Conductor marking, Sheet, yellow, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, BLUEMARK CLED, BLUEMARK LED, TOPMARK LASER, mounting type: clip on, cable diameter range: 2 - 2.9 mm, lettering field size: 18 x 4 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • The UCT-WMCO ... UniCard labeling range includes markers for the subsequent labeling of conductors by simply snapping on
  • Large-surface labeling option in a space-saving design
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • Secure tight fit even in the event of vibrations
  • The format automatically ensures printing with a high degree of positioning accuracy

Key Commercial Data

Orderkey 0831205
Packing unit 1 pc
Minimum order quantity 9 pc
Catalog page Page 217 (C-3-2017)
GTIN 4055626006451
Weight per Piece (excluding packing) 13.330 g
Custom tariff number 39269097
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback