Snap-in markers - PMP-RFID/HF (110X38) - 0831028

Insert label with integrated RFID-HF transponder, matt, white, unmarked, can be printed with: BLUEMARK CLED, mounting type: snapped into marker carrier, lettering field size: 110 x 38 mm



Technical data




Your advantages

  • The UCT-PMP ... UniCard system marking range includes markers that can be fitted into existing CARRIER-EMP label frames
  • Marking service: Phoenix Contact can custom-mark all UniCard markers according to your requirements
  • The wide temperature range means that the labels can be used in control cabinets as well as the field
  • The markers, which are supplied in uniform sheets, can be printed onto quickly and easily using the BLUEMARK CLED
  • The sheets provide space for including function texts
  • The format automatically ensures printing with a high degree of positioning accuracy

Key Commercial Data

Orderkey 0831028
Packing unit 1
Catalog page Page 361 (C-3-2017)
GTIN 4046356940580
Custom tariff number 85235200


586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback