Conductor marking collar - UCT-WMS 3,2 (12X4) VT - 0830201

Conductor marking collar, Sheet, violet, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, BLUEMARK CLED, BLUEMARK LED, TOPMARK LASER, mounting type: slide on, for terminal block width: 5.2 mm, cable diameter range: 1.5-3.2 mm, lettering field size: 12 x 4 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • The UCT-WMS ... UniCard labeling range includes markers that can be threaded onto conductors
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the THERMOMARK CARD and the BLUEMARK LED
  • The sheets provide space for including function texts
  • The markers support multi-line labeling

Key Commercial Data

Orderkey 0830201
Packing unit 1 pc
Minimum order quantity 8 pc
GTIN 4046356629904
Weight per Piece (excluding packing) 12.000 g
Custom tariff number 39269097
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback