Marker for terminal blocks - UCT-TM 6 VT - 0829161

Marker for terminal blocks, Sheet, violet, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, BLUEMARK CLED, BLUEMARK LED, TOPMARK LASER, mounting type: snap into tall marker groove, for terminal block width: 6.2 mm, lettering field size: 5.6 x 10.5 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • The markers, which are supplied in uniform sheets, can be labeled quickly, easily, and precisely using the THERMOMARK CARD and the BLUEMARK LED
  • The multi-section marking strips are easy to fit and can be easily separated if required
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The UCT-TM... UniCard labeling range includes markers for products with tall marker grooves
  • The sheets provide space for including function texts

Key Commercial Data

Orderkey 0829161
Packing unit 1 pc
Minimum order quantity 10 pc
Catalog page Page 140 (C-3-2017)
GTIN 4046356595377
Weight per Piece (excluding packing) 16.000 g
Custom tariff number 39269097
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback