Conductor marker - UC-WMCO 1,6 (12X3) OG CUS - 0829037

Conductor marker, can be ordered: by sheet, orange, labeled according to customer specifications, mounting type: slide on, cable diameter range: 1.3 - 1.6 mm, lettering field size: 12 x 3 mm



Technical data




Your advantages

  • The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
  • Large-surface labeling option in a space-saving design
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • Secure tight fit even in the event of vibrations
  • The format automatically ensures printing with a high degree of positioning accuracy
  • The sheets provide space for including function texts

Key Commercial Data

Orderkey 0829037
Packing unit 1
Catalog page Page 170 (C-5-2013)
GTIN 4046356538411
Custom tariff number 49119900


586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback