Conductor marker - UC-WMC 1,9 (15X4) CUS - 0828012

Conductor marker, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: clip on, cable diameter range: 1.2 - 1.9 mm, lettering field size: 15 x 4 mm



Technical data



Your advantages

  • The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
  • One-handed assembly
  • Can be clipped on even after wiring has been completed
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
  • Two labeling areas that are clearly legible at all times
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The markers support multi-line labeling
  • The format automatically ensures printing with a high degree of positioning accuracy
  • The sheets provide space for including function texts

Key Commercial Data

Orderkey 0828012
Packing unit 1
Catalog page Page 162 (C-5-2013)
GTIN 4046356567268
Custom tariff number 49119900


586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback