Conductor marker - UC-WMCO 4,9 (12X5) YE - 0827734

Conductor marker, Sheet, yellow, unlabeled, can be labeled with: BLUEMARK ID, BLUEMARK ID COLOR, BLUEMARK CLED, BLUEMARK LED, CMS-P1-PLOTTER, PLOTMARK, mounting type: slide on, cable diameter range: 3.6 - 4.9 mm, lettering field size: 12 x 5 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements

Key Commercial Data

Orderkey 0827734
Packing unit 1 pc
Minimum order quantity 5 pc
Catalog page Page 208 (C-3-2017)
GTIN 4046356445627
Weight per Piece (excluding packing) 12.000 g
Custom tariff number 39269097
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback