Conductor marker - UC-WMCO 3,6 (21X4,5) VT - 0827602

Conductor marker, Sheet, violet, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID COLOR, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 2.9 ... 3.6 mm, lettering field size: 21 x 4.5 mm, Number of individual labels: 32

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements

Key Commercial Data

Orderkey 0827602
Packing unit 1
Catalog page Page 207 (C-3-2017)
GTIN 4046356445535
Custom tariff number 39269097

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback