Marker card - SK 5,0 REEL P10 WH CUS - 0825129

Marker card, can be ordered: By card, white, labeled according to customer specifications, mounting type: adhesive, for terminal block width: 10 mm, lettering field size: continuous x 5 mm

Price:

Configuration

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 0825129
Packing unit 1 pc
GTIN 4046356355100
Weight per Piece (excluding packing) 1.000 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback