Marker card - SK 3,8 REEL P5 WH CUS - 0825124

The figure shows a version of the article

Marker card, can be ordered: By card, white, labeled according to customer specifications, mounting type: adhesive, for terminal block width: 5 mm, lettering field size: continuous x 3.8 mm

Price:

Configuration

Overview

Technical data

FAQs

Downloads

Your advantages

  • The SK labeling range offers self-adhesive marker strips for labeling products that do not have a marker groove
  • Labeling service: Phoenix Contact can custom-label SK markers according to your requirements
  • The SK labeling range offers self-adhesive marker strips for labeling products that do not have a marker groove
Logo

Key Commercial Data

Orderkey 0825124
Packing unit 1 pc
Catalog page Page 102 (C-5-2013)
GTIN 4046356355070
Weight per Piece (excluding packing) 1.660 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback