Marker card - SK 2,8 REEL P5,08 WH CUS - 0825123

The figure shows a version of the article

Marker card, can be ordered: By card, white, labeled according to customer specifications, mounting type: adhesive, for terminal block width: 5.08 mm, lettering field size: continuous x 2.8 mm

Price:

Configuration

Overview

Technical data

FAQs

Downloads

Your advantages

  • The markers supplied in card format can be easily labeled using standard laser printers
  • The SK labeling range offers self-adhesive marker strips for labeling products that do not have a marker groove
  • The markers that are supplied in roll format can be labeled quickly and cost-effectively using THERMOMARK printers
  • Ideal for labeling COMBICON connectors
  • Labeling service: Phoenix Contact can custom-label SK markers according to your requirements
  • The SK labeling range offers self-adhesive marker strips for labeling products that do not have a marker groove
Logo

Key Commercial Data

Orderkey 0825123
Packing unit 1 pc
Catalog page Page 101 (C-5-2013)
GTIN 4046356355063
Weight per Piece (excluding packing) 1.000 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback