Conductor marker - UC-WMC 3,1 (23X 4) BU CUS - 0824705

Conductor marker, can be ordered: by sheet, blue, labeled according to customer specifications, mounting type: clip on, cable diameter range: 1.9 ... 3.1 mm, lettering field size: 23 x 4 mm, Number of individual labels: 12

Price:

Overview

Technical data

Downloads

Your advantages

  • The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
  • One-handed mounting
  • Can be clipped on even after wiring has been completed
  • Two labeling areas that are clearly legible at all times
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The markers support multi-line labeling
  • The format automatically ensures printing with a high degree of positioning accuracy
  • The sheets provide space for including function texts
Logo

Key Commercial Data

Orderkey 0824705
Packing unit 1
Catalog page Page 165 (C-5-2013)
GTIN 4046356360388
Custom tariff number 49119900

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback