Marker for terminal blocks - UC-TM 10 VT CUS - 0824610

Marker for terminal blocks, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 10.2 mm, lettering field size: 9.6 x 10.5 mm, Number of individual labels: 48

Price:

Overview

Technical data

Downloads

Your advantages

  • The UC-TM ... UniCard labeling range includes markers for products with tall marker grooves
  • The multi-section marking strips are easy to fit and can be easily separated if required
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The sheets provide space for including function texts
  • The markers support multi-line labeling
  • The format automatically ensures printing with a high degree of positioning accuracy
Logo

Key Commercial Data

Orderkey 0824610
Packing unit 1
Catalog page Page 60 (C-5-2013)
GTIN 4046356359443
Custom tariff number 49119900

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback