Engraving material - GPE 45X14 WH/R CUS - 0824428

Engraving material, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 45 x 14 mm, Number of individual labels: 26

Price:

Overview

Technical data

Downloads

Your advantages

  • Can be engraved using the P1 ENGRAVING UNIT
  • Can be labeled easily using the CMS‑P1‑PLOTTER
  • Labeling service: Phoenix Contact can custom-label all GPE ... markers according to your requirements
  • The adhesive foil used ensures good adhesive properties, even on uneven surfaces
  • Two-layer material
  • The label sheet consists of prefabricated, individual self-adhesive labels
Logo

Key Commercial Data

Orderkey 0824428
Packing unit 1
Catalog page Page 294 (C-5-2013)
GTIN 4046356352987
Custom tariff number 39203000

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback