Marker pin Zack strip - BN-ZB10/WH CUS - 0824281

The figure shows version BN-ZB 8 -UNPRINTED, BNB-ZB 8 SO/CMS, BN-ZB 10 and BNB-ZB10 SO/CMS

Marker pin Zack strip, can be ordered: Strip, white, labeled according to customer specifications, mounting type: Plug in, for terminal block width: 10 mm, lettering field size: 8.5 x 4 mm

Price:

Configuration

Overview

Technical data

FAQs

Downloads

Logo

Key Commercial Data

Orderkey 0824281
Packing unit 1 pc
GTIN 4046356351508
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback