Marker for terminal blocks - TMT 6 R GN - 0816469

The figure shows the TMT 8 R version

Marker for terminal blocks, Roll, green, unlabeled, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK S1.1, perforated, mounting type: snap into universal marker groove, snap into flat marker groove, for terminal block width: 6.2 mm, lettering field size: 6.35 x 6.15 mm



Technical data




Your advantages

  • The TMT labeling range includes markers for all products with tall and flat marker grooves
  • Labeling service: Phoenix Contact can custom-label all TMT markers according to your requirements
  • The markers that are supplied in roll format can be labeled quickly and cost-effectively using THERMOMARK printers
  • The perforated marking strips are easy to separate and can be easily fitted using the tool supplied

Key Commercial Data

Orderkey 0816469
Packing unit 1 pc
Catalog page Page 95 (C-5-2013)
GTIN 4046356107297
Weight per Piece (excluding packing) 545.000 g
Custom tariff number 39269092
Country of origin DE (Germany)


586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback