Zack Marker strip, flat - ZBF 5,LGS:GERADE ZAHLEN - 0810821

Zack Marker strip, flat, Strip, white, labeled, printed horizontally: Consecutive numbers 2 - 20, 22 - 40, etc. up to 82 - 100, mounting type: snap into flat marker groove, for terminal block width: 5 mm, lettering field size: 5.15 x 5.15 mm

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Other pitches available on request
  • The ZBF zack marker strip system with flat marker groove is a marking solution for modular terminal blocks and electronics modules
  • Labeling service: Phoenix Contact can custom-label all zack marker strip markers according to your requirements
  • The multi-section marking strips are easy to fit and can be easily separated if required
  • Unlabeled marking strips can be custom-labeled with a plotter or by hand

Key Commercial Data

Orderkey 0810821
Packing unit 1 pc
Minimum order quantity 10 pc
Catalog page Page 135 (C-3-2017)
Weight per Piece (excluding packing) 0.520 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback