Marker card - SK 7,5/3,8:FORTL.ZAHLEN - 0804455

Marker card, Card, white, labeled, Horizontal: consecutive numbers 1 - 10, 11 - 20, etc. up to 91 - 100, mounting type: adhesive, for terminal block width: 7.5 mm, lettering field size: 7.5 x 3.8 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • Labeling service: Phoenix Contact can custom-label SK markers according to your requirements
  • The SK labeling range offers self-adhesive marker strips for labeling products that do not have a marker groove
  • The SK labeling range offers self-adhesive marker strips for labeling products that do not have a marker groove

Key Commercial Data

Orderkey 0804455
Packing unit 1 pc
Catalog page Page 157 (C-3-2017)
GTIN 4017918124304
Weight per Piece (excluding packing) 1.360 g
Custom tariff number 39199000
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback