Shrink sleeve - WMS 6,4 (20X10)RXL - 0804451

Shrink sleeve, Roll, white, can be labeled with: THERMOMARK W, THERMOMARK ROLL, THERMOMARK X1.2, THERMOMARK ROLL X1: without print, perforated, mounting type: slide on, lettering field size: 20 x 10 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • WMS ... shrink sleeves provide permanent and captive conductor and cable marking
  • The sleeves are pre-assembled for optimum use of material
  • The conductor to be marked is simply threaded through the sleeve and fixed by shrinking the sleeve
  • The sleeves remain flexible after shrinking
  • Up to four markers per sleeve are separated by perforations
  • UL 224 (125°C, 600 V, all tubing)
  • CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)

Key Commercial Data

Orderkey 0804451
Packing unit 1 pc
GTIN 4055626337913
Weight per Piece (excluding packing) 1.000 g
Custom tariff number 39173200
Country of origin US (United States)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback