Marker card - SK 3,5/2,8:FORTL.ZAHLEN - 0804073

Marker card, Card, white, labeled, Horizontal: consecutive numbers 1 ... 10, 11 ... 20, etc. up to 91 ... 99, mounting type: adhesive, for terminal block width: 3.5 mm, lettering field size: 3.5 x 2.8 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The markers supplied in card format can be easily labeled using standard laser printers
  • The SK labeling range offers self-adhesive marker strips for labeling products that do not have a marker groove
  • The markers that are supplied in roll format can be labeled quickly and cost-effectively using THERMOMARK printers
  • Ideal for labeling COMBICON connectors
  • Labeling service: Phoenix Contact can custom-label SK markers according to your requirements
  • The SK labeling range offers self-adhesive marker strips for labeling products that do not have a marker groove

Key Commercial Data

Orderkey 0804073
Packing unit 1 pc
Catalog page Page 149 (C-3-2019)
Weight per Piece (excluding packing) 0.650 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback