Thermal transfer printer set - THERMOFOX SET - 0803986

Portable thermal transfer printer for materials off the roll, with accessories (adapter, battery, USB cable, MM-EMLF (18XE) WH/BK and EMLC (18xE) WH/BK materials) in hard-shell case

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Maintenance-free operation with proven thermal transfer printing technology
  • Easy to control with the CLIP PROJECT software
  • Printing of self-adhesive, non-sticky labels and shrink sleeves
  • The THERMOFOX prints materials in cassette format, which contain the material to be marked and the appropriate ink ribbon.
  • Intuitive user guidance thanks to a well-structured menu and direct input keys
  • 8 different barcodes and over 300 symbols can be integrated.
  • Alternative control via the CLIP PROJECT software

Key Commercial Data

Orderkey 0803986
Packing unit 1 pc
Catalog page Page 47 (C-3-2017)
GTIN 4055626212609
Weight per Piece (excluding packing) 2,220.000 g
Custom tariff number 84433210
Country of origin CN (China)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback