Insert label - PMP-RFID/UHF (90X38) OG - 0803048

Insert label, with integrated RFID-UHF transponder, Sheet, orange, unlabeled, can be labeled with: BLUEMARK CLED, mounting type: snapped into marker carrier, lettering field size: 90 x 38 mm



Technical data




Your advantages

  • The PMP-RFID ... system marking range includes markers that can be fitted into existing CARRIER-PMP... label frames
  • Additional information can be written to the integrated RFID-UHF transponder
  • The wide temperature range means that the labels can be used in control cabinets as well as the field
  • The markers are located in a frame and can be marked quickly and easily with the BLUEMARK CLED
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The format automatically ensures printing with a high degree of positioning accuracy

Key Commercial Data

Orderkey 0803048
Packing unit 1
Catalog page Page 361 (C-3-2017)
GTIN 4046356933438
Custom tariff number 85235200


586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback