Control box with door - CA 2 ST PE 600X800X300 - 0801333

The figure shows version

Control box with door, material: Polyester, light grey RAL 7035, 600 mm x 800 mm x 300 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Mounting plate

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 0801333
Packing unit 1
GTIN 4046356722919
Custom tariff number 85489090

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback