Control box with cover - EN 2 ST SH 300X200X80 - 0801232

The figure shows version

Control box with cover, material: Sheet steel, light grey RAL 7035, 300 mm x 200 mm x 80 mm, type of locking: Screw-on cover, Plastic quick-release screws

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0801232
Packing unit 1
GTIN 4046356722261
Custom tariff number 85489090

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback