Control box with cover - EN 2 ST SH 300X150X80 - 0801230

Control box with cover, material: Sheet steel, light grey RAL 7035, 300 mm x 150 mm x 80 mm, type of locking: Screw-on cover

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 0801230
Packing unit 1
GTIN 4046356722254
Custom tariff number 85489090

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback