Control box with cover - ENF 2 ST SH 300X200X120 - 0801196

The figure shows version

Control box with cover, material: Sheet steel, light grey RAL 7035, 300 mm x 200 mm x 120 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Mounting plate

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0801196
Packing unit 1
GTIN 4046356722100
Custom tariff number 85489090

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback