Control box with cover - EN 2 ST S4B 300X200X80 - 0801171

Control box with cover, material: Stainless steel, surface resistance: brushed, 300 mm x 200 mm x 80 mm, type of locking: Screw-on cover

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0801171
Packing unit 1
GTIN 4046356722063
Custom tariff number 85489090

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback