Control box with door - CA 2 ST S4B 600X380X210 - 0801032

The figure shows version

Control box with door, material: Stainless steel, surface resistance: brushed, 600 mm x 380 mm x 210 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Mounting plate, Mounting plate

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0801032
Packing unit 1
GTIN 4046356723190
Custom tariff number 85489090

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback