Control box with cover - EN 1 ST PC 80X160X85 - 0800807

The figure shows version

Control box with cover, material: Polycarbonate, light grey RAL 7035, 80 mm x 160 mm x 85 mm, type of locking: Screw-on cover, scope of supply - ATD: Cover seal, Cover seal

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 0800807
Packing unit 1
GTIN 4046356719568
Custom tariff number 85489090

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback